??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES R05KB-NSC40B-S49A
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES R05KB-NSC40B-S49A
VERF
Availability
Available
BC
Order code
BES01Z1
TC
Artikelbezeichnung
BES R05KB-NSC40B-S49A
PX
Product view
41345_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
40x12x26
W
Gewicht
0.014 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 40 x 12 x 26 mm, Style Housing = 40x12x26, Installation = for flush mounting, Range = 4 mm, Switching output = NPN normally open (NO), Switching frequency = 400 Hz, Housing material = PA 12, Material sensing surface = PA 12, Connection = Connector, M8x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.